flat screen, Harmony GTU, 12.1inch wide display

HMIDT642
Be the first one to review this.
login_green To View the best prices please Sign in / Register.

Customizable Options:

Only 0 left in stock.
plain-icon

Description

flat screen, Harmony GTU, 12.1inch wide display

Product Details

Activity IDHMI
Range Harmony
Inrush Current 30 A
Supply Voltage Limits 10.8-28.8 V
[us] Rated Supply Voltage 12...24 V DC power supply
Power consumption in W 21 W
Terminal type touchscreen display

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: flat screen, Harmony GTU, 12.1inch wide display
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.