
calcActive())">
Flat screen, Harmony GTU, 10.4 Touch Smart Display SVGA, coated display
HMIDT542FC
BHD1,205.36
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIDT542FC
Flat screen, Harmony GTU, 10.4 Touch Smart Display SVGA, coated display
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Flat screen, Harmony GTU, 10.4 Touch Smart Display SVGA, coated display
BHD1,205.36
Description
Flat screen, Harmony GTU, 10.4 Touch Smart Display SVGA, coated display
Product Details
Activity | IDHMI |
---|---|
Range | Harmony |
Inrush Current | 30 A |
Supply Voltage Limits | 10.8-28.8 V |
[us] Rated Supply Voltage | 12...24 V DC power supply |
Power consumption in W | 15 W |
Terminal type | touchscreen display |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review