
calcActive())">
Undervoltage release, TeSys GV4, MN coil, 220 to 240VAC 50Hz 208 to 240VAC 60Hz
GV4AU247
BHD68.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV4AU247
Undervoltage release, TeSys GV4, MN coil, 220 to 240VAC 50Hz 208 to 240VAC 60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Undervoltage release, TeSys GV4, MN coil, 220 to 240VAC 50Hz 208 to 240VAC 60Hz
BHD68.73
Description
Undervoltage release, TeSys GV4, MN coil, 220 to 240VAC 50Hz 208 to 240VAC 60Hz
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | voltage release |
Device Application | control |
Voltage release type | undervoltage release |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account