
calcActive())">
Current limiter,TeSys Deca Frame 2,32A/690V,activation 1.5kA,at top of GV2ME/GV2P/GV2RT with screw clamp connections
GV1L3
BHD34.64
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV1L3
Current limiter,TeSys Deca Frame 2,32A/690V,activation 1.5kA,at top of GV2ME/GV2P/GV2RT with screw clamp connections
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Current limiter,TeSys Deca Frame 2,32A/690V,activation 1.5kA,at top of GV2ME/GV2P/GV2RT with screw clamp connections
BHD34.64
Description
Current limiter,TeSys Deca Frame 2,32A/690V,activation 1.5kA,at top of GV2ME/GV2P/GV2RT with screw clamp connections
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 63 A conforming to IEC 60947-1 |
Product or Component Type | current limiting module |
[ie] Rated Operational Current | 32 A |
Breaking capacity | <= 100 kA depending on protective device |
Function of module | increasing the breaking capacity of a circuit breaker |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account