
calcActive())">
External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, IP65, for GS 100 to 400A IEC
GS2AH530
BHD31.63
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS2AH530
External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, IP65, for GS 100 to 400A IEC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, IP65, for GS 100 to 400A IEC
BHD31.63
Description
External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, IP65, for GS 100 to 400A IEC
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | rotary handle |
Handle colour | black |
Handle front plate colour | grey |
Range | TeSys |
Type of operating handle | external frontal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account