
calcActive())">
Direct rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, for GS 100 to 400A IEC
GS1AH02
BHD13.39
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS1AH02
Direct rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, for GS 100 to 400A IEC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Direct rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, for GS 100 to 400A IEC
BHD13.39
Description
Direct rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, for GS 100 to 400A IEC
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | rotary handle |
Handle colour | black |
Range | TeSys |
Type of operating handle | direct right side |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account