
calcActive())">
Circuit breaker, TeSys GB2, 1P+N, 5A, Icu 2kA at 240V, Thermal magnetic, DIN rail mounted
GB2CD10
BHD19.16
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GB2CD10
Circuit breaker, TeSys GB2, 1P+N, 5A, Icu 2kA at 240V, Thermal magnetic, DIN rail mounted
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, TeSys GB2, 1P+N, 5A, Icu 2kA at 240V, Thermal magnetic, DIN rail mounted
BHD19.16
Description
Circuit breaker, TeSys GB2, 1P+N, 5A, Icu 2kA at 240V, Thermal magnetic, DIN rail mounted
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys GB2 |
Product or Component Type | circuit breaker |
Device Application | control |
Magnetic Tripping Current | 66-66 A |
Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
[ics] Rated Service Short-Circuit Breaking Capacity | 75 % at 110 V AC 50/60 Hz conforming to IEC 60947-2 - 75 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Utilisation Category | category A conforming to IEC 60947-2 - DC-12 conforming to IEC 60947-5-1 |
Breaking capacity | 1 kA Icu at 48 V DC conforming to IEC 60947-2 - 1.5 kA Icu at 24 V DC conforming to IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account