
calcActive())">
Gateway, SpaceLogic KNX, DALI, REG-K/1/16(64)/64/IP1, white
MTN6725-0001
BHD796.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN6725-0001
Gateway, SpaceLogic KNX, DALI, REG-K/1/16(64)/64/IP1, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Gateway, SpaceLogic KNX, DALI, REG-K/1/16(64)/64/IP1, white
BHD796.02
Description
Gateway, SpaceLogic KNX, DALI, REG-K/1/16(64)/64/IP1, white
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 269.000 g |
Product or Component Type | KNX DALI gateway |
Bus type | KNX |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review