
calcActive())">
Auxiliary contacts block, TeSys GC & GY, 1 C/O, 250V, Right side mounting
GAC0511
BHD20.23
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GAC0511
Auxiliary contacts block, TeSys GC & GY, 1 C/O, 250V, Right side mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Auxiliary contacts block, TeSys GC & GY, 1 C/O, 250V, Right side mounting
BHD20.23
Description
Auxiliary contacts block, TeSys GC & GY, 1 C/O, 250V, Right side mounting
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 5 A (at 50 °C) |
Pole Contact Composition | 1 C/O |
Product or Component Type | auxiliary contact block |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account