
calcActive())">
FUSE HOLDER 1P 32A FOR FUSE 10 X 38 MM
DF101
BHD2.16
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF101
FUSE HOLDER 1P 32A FOR FUSE 10 X 38 MM
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
FUSE HOLDER 1P 32A FOR FUSE 10 X 38 MM
BHD2.16
Description
Fuse carrier TeSys DF, 1P 32A, fuse size 10 x 38 mm
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.125 kg |
[ith] Conventional Free Air Thermal Current | 32 A 20 °C |
Product Name | TeSys DF |
[ue] Rated Operational Voltage | 690 V AC, 690 V DC |
Product or Component Type | fuse carrier |
Range | TeSys |
Control Type | toggle padlockable |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Poles Description | 1P |
Operating Altitude | 0...2000 m |
Net Weight | 0.042 kg |
Standards | EN/IEC 60947-3, EN/IEC 60269-2, UL 4248-1, CSA C22.2 No 4248-1, EN 45545-2: R22 HL2 |
Utilisation Category | AC-20B conforming to IEC 60947-3, DC-20B conforming to IEC 60947-3 |
Ambient Air Temperature for Operation | -40-70 °C with derating above 20°C |
[uimp] Rated Impulse withstand Voltage | 6 kV |
Ambient Air Temperature for Storage | -40-70 °C |
[ie] Rated Operational Current | 32 A at 400 V AC |
Compatibility Code | DF10 |
Product Certifications | IEC, UL recognized, CSA, CCC, EAC, DNV-GL |
[ui] Rated Insulation Voltage | 690 V AC |
Height | 79.5 mm |
Depth | 61 mm |
Width | 17.5 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review