
calcActive())">
Floorbox 3 comp, 100mm, plastic
INS53100
BHD24.51
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS53100
Floorbox 3 comp, 100mm, plastic
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Floorbox 3 comp, 100mm, plastic
BHD24.51
Description
empty floor box - 3 compartments - plastic - 100 mm
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.055 kg |
Ambient Air Temperature for Operation | -25-60 °C |
Colour Tint | grey |
Product or Component Type | floor outlet box |
Width | 348 mm |
Range | Mita |
Depth | 105 mm |
Height | 222 mm |
Embedding Depth | 90 mm |
Range of Product | Mita |
Standards | BS EN 60670-23:2008, 73/23/EEC, 93/68/EEC |
Material | PA/ABS, sheet steel |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account