
calcActive())">
circuit breaker,EasyPact EZC250F ,TMD, 160A ,3 poles 3d
EZC250F3160
BHD60.92
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZC250F3160
circuit breaker,EasyPact EZC250F ,TMD, 160A ,3 poles 3d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker,EasyPact EZC250F ,TMD, 160A ,3 poles 3d
BHD60.92
Description
circuit breaker,EasyPact EZC250F ,TMD, 160A ,3 poles 3d
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | F |
[in] Rated Current | 160 A at 40 °C |
Protected Poles Description | 3t |
Network Type | AC - DC |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Technology | thermal-magnetic |
Breaking capacity | 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 - 15 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 |
Circuit breaker name | Easypact EZC250F |
Trip unit name | TM-D |
Trip unit rating | 160-160 A at 50 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account