
calcActive())">
circuit breaker,EasyPact EZC100H ,TMD, 30A ,2 poles 2d
EZC100H2030
BHD23.97
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZC100H2030
circuit breaker,EasyPact EZC100H ,TMD, 30A ,2 poles 2d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker,EasyPact EZC100H ,TMD, 30A ,2 poles 2d
BHD23.97
Description
circuit breaker,EasyPact EZC100H ,TMD, 30A ,2 poles 2d
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | H |
[in] Rated Current | 30 A at 40 °C |
Protected Poles Description | 2t |
Network Type | AC - DC |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Poles Description | 2P |
Trip Unit Technology | thermal-magnetic |
Breaking capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2 - 10 kA Icu at 250 V DC 2P conforming to IEC 60947-2 |
Circuit breaker name | Easypact EZC100H |
Trip unit name | TM-D |
Trip unit rating | 30-30 A at 50 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account