
calcActive())">
Residual current circuit breaker (RCCB), Easy9, 4P, 63A, AC type, 30mA
EZ9R36463
BHD21.72
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9R36463
Residual current circuit breaker (RCCB), Easy9, 4P, 63A, AC type, 30mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Residual current circuit breaker (RCCB), Easy9, 4P, 63A, AC type, 30mA
BHD21.72
Description
Residual current circuit breaker (RCCB), Easy9, 4P, 63A, AC type, 30mA
Product Details
Activity | HDCFD |
---|---|
Device Short Name | Easy9 RCCB |
Earth-leakage protection class | type AC |
Network Type | AC |
Earth-leakage sensitivity | 30 mA |
Poles Description | 4P |
Earth-leakage protection time delay | instantaneous |
Neutral position | left |
Rated breaking and making capacity | 500 A |
Rated conditional short-circuit current | Easy9 MCB: 6000 A 63 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account