
calcActive())">
EZ250 CABLE LUGS UP TO 150 MM2 3PCS
EZELUG2503
BHD11.16
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZELUG2503
EZ250 CABLE LUGS UP TO 150 MM2 3PCS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EZ250 CABLE LUGS UP TO 150 MM2 3PCS
BHD11.16
Description
cable lug for EZC250, 42...152mm², set of 3
Product Details
Range | EasyPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 2.2 kg |
Device Short Name | cable lugs |
Compatibility Code | cable lugs |
[in] Rated Current | 0-250 A |
Product or Component Type | cable lug |
Range | EasyPact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account