
calcActive())">
ES,TURN TO RELEASE,DIA40,RED,1NC
XA2ES542
BHD3.58
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2ES542
ES,TURN TO RELEASE,DIA40,RED,1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ES,TURN TO RELEASE,DIA40,RED,1NC
BHD3.58
Description
Emergency stop switching off, Easy Harmony XA2, plastic, red mushroom 40mm, 22mm, turn to release, 1NC
Product Details
Activity | IDSIG |
---|---|
Range | Easy Harmony XA2 |
Shock Resistance | 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 100000 cycles |
Overvoltage Category | class I conforming to IEC 536 |
Net Weight | 0.058 kg |
Tightening Torque | 0.8-0.8 N.m |
Vibration Resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Connections - Terminals | screw clamp terminal, <= 2 x 1.5 mm², screw clamp terminal, <= 1 x 2.5 mm², screw clamp terminal, >= 1 x 0.5 mm², Faston terminals, connection size: 6.3 mm |
Ambient Air Temperature for Operation | -25-55 °C |
Product or Component Type | complete emergency switching off push-button |
Width | 42 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account