
calcActive())">
Energy meter, Merten KNX, 3 channel, 230 VAC, 16A, white
MTN6600-0603
BHD104.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN6600-0603
Energy meter, Merten KNX, 3 channel, 230 VAC, 16A, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Energy meter, Merten KNX, 3 channel, 230 VAC, 16A, white
BHD104.50
Description
Energy meter, Merten KNX, 3 channel, 230 VAC, 16A, white
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 242.000 g |
Product or Component Type | energy meter |
Bus type | KNX |
Number of channels | 3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review