
calcActive())">
Elec Keycard switch, Unica X, 16A, 250V, stainless steel
NUX31EKT_SS
BHD0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31EKT_SS
Elec Keycard switch, Unica X, 16A, 250V, stainless steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Elec Keycard switch, Unica X, 16A, 250V, stainless steel
BHD0.00
Description
Elec Keycard switch, Unica X, 16A, 250V, stainless steel
Product Details
Activity | HDCWD |
---|---|
Depth | 43.3 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account