
calcActive())">
Earth-leakage add-on alarm module VigiPacT, ComPacT NSX 100/160/250, 200VAC to 440VAC, 30mA to 30A, 4 poles
LV429499
BHD220.39
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429499
Earth-leakage add-on alarm module VigiPacT, ComPacT NSX 100/160/250, 200VAC to 440VAC, 30mA to 30A, 4 poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Earth-leakage add-on alarm module VigiPacT, ComPacT NSX 100/160/250, 200VAC to 440VAC, 30mA to 30A, 4 poles
BHD220.39
Description
Earth-leakage add-on alarm module VigiPacT, ComPacT NSX 100/160/250, 200VAC to 440VAC, 30mA to 30A, 4 poles
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account