
calcActive())">
13A Twin Gang Switched Socket with 2.1A USB, Matt Black
E82T25USB_MB_G12
BHD47.38
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E82T25USB_MB_G12
13A Twin Gang Switched Socket with 2.1A USB, Matt Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A Twin Gang Switched Socket with 2.1A USB, Matt Black
BHD47.38
Description
13A Twin Gang Switched Socket with 2.1A USB, Matt Black
Product Details
Activity | HDCWD |
---|---|
Colour Tint | matt black |
Product or Component Type | power socket-outlet + USB charger |
Range | Pieno |
Device presentation | mechanism |
Load type | no inductive load |
Socket additional information | shuttered |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review