
calcActive())">
13A 250V Twin G DP Sw Socket with Neon and Dual Earth Terminal
E82T25DN
BHD8.21
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E82T25DN
13A 250V Twin G DP Sw Socket with Neon and Dual Earth Terminal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 250V Twin G DP Sw Socket with Neon and Dual Earth Terminal
BHD8.21
Description
13A 250V Twin G DP Sw Socket with Neon and Dual Earth Terminal
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | power socket-outlet |
Range | Pieno |
Number of Gangs | 2 gangs |
Rated Current | 13 A at 250 V AC 50 Hz |
Load type | resistive |
Switch function | switch |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account