
calcActive())">
45A 250V Double Pole Switch with Neon+13A Switched Socket with neon
E82T15D45N
BHD21.77
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E82T15D45N
45A 250V Double Pole Switch with Neon+13A Switched Socket with neon
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
45A 250V Double Pole Switch with Neon+13A Switched Socket with neon
BHD21.77
Description
45A 250V Double Pole Switch with Neon+13A Switched Socket with neon
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | power socket-outlet |
Range | Pieno |
Number of Gangs | 2 gangs |
Rated Current | 13 A at 250 V AC 50...60 Hz - 45 A at 250 V AC 50...60 Hz |
Switch function | switch |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account