
calcActive())">
25A 250V 1 Gang Connection Unit, Matt black
E8231TB_MB_G1
BHD5.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8231TB_MB_G1
25A 250V 1 Gang Connection Unit, Matt black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
25A 250V 1 Gang Connection Unit, Matt black
BHD5.53
Description
25A 250V 1 Gang Connection Unit, Matt black
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | connection unit |
Cover Frame Colour Tint | matt black |
Range | Pieno |
Number of Gangs | 1 gang |
Rated Current | 25 A at 250 V AC 50 Hz |
Load type | resistive |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account