
calcActive())">
16A 250V Electronic Key Card Switch with Time Delay, Wine Gold
E8231EKT_WG_G1
BHD32.38
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231EKT_WG_G1
16A 250V Electronic Key Card Switch with Time Delay, Wine Gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
16A 250V Electronic Key Card Switch with Time Delay, Wine Gold
BHD32.38
Description
16A 250V Electronic Key Card Switch with Time Delay, Wine Gold
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | electronic keycard reader |
Cover Frame Colour Tint | wine gold |
Rated Current | 16 A at 220...240 V AC 50/60 Hz |
Load type | resistive |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account