
calcActive())">
13A 1 Gang Switched Socket with 2.1A USB, Matt Black
E8215USB_MB_G12
BHD20.78
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8215USB_MB_G12
13A 1 Gang Switched Socket with 2.1A USB, Matt Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 1 Gang Switched Socket with 2.1A USB, Matt Black
BHD20.78
Description
13A 1 Gang Switched Socket with 2.1A USB, Matt Black
Product Details
Activity | HDCWD |
---|---|
Colour Tint | matt black |
Product or Component Type | power socket-outlet + USB charger |
Range | Pieno |
Device presentation | mechanism |
Load type | no inductive load |
Socket additional information | shuttered |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account