
calcActive())">
13A 250V 1Gang swithitched socket with Neon
E8215N
BHD3.43
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8215N
13A 250V 1Gang swithitched socket with Neon
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 250V 1Gang swithitched socket with Neon
BHD3.43
Description
13A 250V 1Gang swithitched socket with Neon
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | power socket-outlet |
Range | Pieno |
Number of Gangs | 1 gang |
Rated Current | 13 A at 250 V AC 50 Hz |
Load type | no inductive load |
Switch function | switch |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account