
calcActive())">
Cool.U 600W 230V 50/60Hz SideM
NSYCU600
BHD882.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCU600
Cool.U 600W 230V 50/60Hz SideM
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cool.U 600W 230V 50/60Hz SideM
BHD882.52
Description
ClimaSys standard cooling unit side of enclosure - 640W at 230 V
Product Details
Activity | PPUES |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account