
calcActive())">
Cool.U.400W 50/60Hz 230V SS Roof
NSYCUX400R
BHD1,303.33
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCUX400R
Cool.U.400W 50/60Hz 230V SS Roof
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cool.U.400W 50/60Hz 230V SS Roof
BHD1,303.33
Description
ClimaSys standard cooling unit roof of enclosure - 410W at 230 V
Product Details
Activity | PPUES |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account