
calcActive())">
Cooker control unit, Unica X, 45A, 250V, 1 gang, 2 pole, dark grey
NUXT15D45N_DG
BHD0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUXT15D45N_DG
Cooker control unit, Unica X, 45A, 250V, 1 gang, 2 pole, dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cooker control unit, Unica X, 45A, 250V, 1 gang, 2 pole, dark grey
BHD0.00
Description
Cooker control unit, Unica X, 45A, 250V, 1 gang, 2 pole, dark grey
Product Details
Activity | HDCWD |
---|---|
Depth | 27.9 mm |
Width | 146 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account