
calcActive())">
control relay, TeSys K, 4P(4NO), =690V, 230...240V AC coil
CA2KN40U7
BHD13.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CA2KN40U7
control relay, TeSys K, 4P(4NO), =690V, 230...240V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
control relay, TeSys K, 4P(4NO), =690V, 230...240V AC coil
BHD13.06
Description
control relay, TeSys K, 4P(4NO), =690V, 230...240V AC coil
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account