
calcActive())">
Contactor, TeSys Deca, 4P(4 NO), AC-1, =440V, 80A, 415V AC 50/60Hz coil, screw clamp terminal
LC1DT80AN7
BHD78.93
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1DT80AN7
Contactor, TeSys Deca, 4P(4 NO), AC-1, =440V, 80A, 415V AC 50/60Hz coil, screw clamp terminal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 4P(4 NO), AC-1, =440V, 80A, 415V AC 50/60Hz coil, screw clamp terminal
BHD78.93
Description
Contactor, TeSys Deca, 4P(4 NO), AC-1, =440V, 80A, 415V AC 50/60Hz coil, screw clamp terminal
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account