
calcActive())">
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, =440V, 20A, 48VAC 50/60Hz coil, screw clamp terminal
LC1D098E7
BHD18.01
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D098E7
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, =440V, 20A, 48VAC 50/60Hz coil, screw clamp terminal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, =440V, 20A, 48VAC 50/60Hz coil, screw clamp terminal
BHD18.01
Description
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, =440V, 20A, 48VAC 50/60Hz coil, screw clamp terminal
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account