
calcActive())">
Contactor, TeSys Deca, 3P(3NO), AC-3/3e, =440V, 9A, 415V AC 50/60Hz coil, screw clamp terminals
LC1D09N7
BHD11.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D09N7
Contactor, TeSys Deca, 3P(3NO), AC-3/3e, =440V, 9A, 415V AC 50/60Hz coil, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P(3NO), AC-3/3e, =440V, 9A, 415V AC 50/60Hz coil, screw clamp terminals
BHD11.02
Description
Contactor, TeSys Deca, 3P(3NO), AC-3/3e, =440V, 9A, 415V AC 50/60Hz coil, screw clamp terminals
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account