
calcActive())">
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, =400V, 40A, 415V AC 50/60Hz coil, screw clamp terminals
LC1D40AN7
BHD64.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D40AN7
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, =400V, 40A, 415V AC 50/60Hz coil, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, =400V, 40A, 415V AC 50/60Hz coil, screw clamp terminals
BHD64.76
Description
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, =400V, 40A, 415V AC 50/60Hz coil, screw clamp terminals
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account