
calcActive())">
Contactor,Easy TeSys Control,LC1E,3P(3NO),AC-3/AC-3e,=440V,160A/100A,240V AC coil,50Hz
LC1E160U5
BHD92.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E160U5
Contactor,Easy TeSys Control,LC1E,3P(3NO),AC-3/AC-3e,=440V,160A/100A,240V AC coil,50Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor,Easy TeSys Control,LC1E,3P(3NO),AC-3/AC-3e,=440V,160A/100A,240V AC coil,50Hz
BHD92.95
Description
Contactor,Easy TeSys Control,LC1E,3P(3NO),AC-3/AC-3e, =440V,160A/100A,240V AC coil,50Hz
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account