
calcActive())">
COIL ST MX 110-130V AC/DC FOR GV4 BV4
GV4AS137
BHD68.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV4AS137
COIL ST MX 110-130V AC/DC FOR GV4 BV4
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
COIL ST MX 110-130V AC/DC FOR GV4 BV4
BHD68.12
Description
Voltage release, TeSys GV4, MX coil, 110 to 130V AC 50/60Hz, 125V DC
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
Product or Component Type | voltage release |
[uc] Control Circuit Voltage | 110...130 V AC 50/60 Hz, 125 V DC |
Range | TeSys |
Device Application | control |
Operating Time | < 50 ms |
Mechanical Durability | 20000 cycles |
[ui] Rated Insulation Voltage | 130 V conforming to IEC 60947-1 |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account