
calcActive())">
Circuit breaker frame, MasterPact MTZ2 40H2V drawout for MicroLogic X, 4000A, 100kA/415VAC (Icu/Icw), 3P
LV846177
BHD11,371.46
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV846177
Circuit breaker frame, MasterPact MTZ2 40H2V drawout for MicroLogic X, 4000A, 100kA/415VAC (Icu/Icw), 3P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker frame, MasterPact MTZ2 40H2V drawout for MicroLogic X, 4000A, 100kA/415VAC (Icu/Icw), 3P
BHD11,371.46
Description
Circuit breaker frame, MasterPact MTZ2 40H2V drawout for MicroLogic X, 4000A, 100kA/415VAC (Icu/Icw), 3P
Product Details
Activity | PPACB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account