
calcActive())">
Circuit breaker frame, MasterPact MTZ2 20N1 fixed for MicroLogic X, 2000A, 42kA/415VAC (Icu), 4P
LV848063
BHD3,180.18
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV848063
Circuit breaker frame, MasterPact MTZ2 20N1 fixed for MicroLogic X, 2000A, 42kA/415VAC (Icu), 4P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker frame, MasterPact MTZ2 20N1 fixed for MicroLogic X, 2000A, 42kA/415VAC (Icu), 4P
BHD3,180.18
Description
Circuit breaker frame, MasterPact MTZ2 20N1 fixed for MicroLogic X, 2000A, 42kA/415VAC (Icu), 4P
Product Details
Activity | PPACB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account