
calcActive())">
circuit breaker, EasyPact CVS400N, 50kA at 415VAC, 400A, ETS 2.3 electronic trip unit, 4P4d
LV540511
BHD293.33
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV540511
circuit breaker, EasyPact CVS400N, 50kA at 415VAC, 400A, ETS 2.3 electronic trip unit, 4P4d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker, EasyPact CVS400N, 50kA at 415VAC, 400A, ETS 2.3 electronic trip unit, 4P4d
BHD293.33
Description
circuit breaker, EasyPact CVS400N, 50kA at 415VAC, 400A, ETS 2.3 electronic trip unit, 4P4d
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account