
calcActive())">
circuit breaker, EasyPact CVS160B, 25kA at 415VAC, ETS 2.2, 160A, 4P
LV516508
BHD191.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV516508
circuit breaker, EasyPact CVS160B, 25kA at 415VAC, ETS 2.2, 160A, 4P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker, EasyPact CVS160B, 25kA at 415VAC, ETS 2.2, 160A, 4P
BHD191.47
Description
circuit breaker, EasyPact CVS160B, 25kA at 415VAC, ETS 2.2, 160A, 4P
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account