
calcActive())">
Circuit breaker, ComPacT NSX630R, 200kA/415VAC, 4 poles, MicroLogic 2.3 trip unit 630A
C63R42D630
BHD1,399.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C63R42D630
Circuit breaker, ComPacT NSX630R, 200kA/415VAC, 4 poles, MicroLogic 2.3 trip unit 630A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, ComPacT NSX630R, 200kA/415VAC, 4 poles, MicroLogic 2.3 trip unit 630A
BHD1,399.15
Description
Circuit breaker, ComPacT NSX630R, 200kA/415VAC, 4 poles, MicroLogic 2.3 trip unit 630A
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account