
calcActive())">
Circuit breaker, ComPacT NSX400N, 50kA, AC, 4P4D, 400A, Mic5.3E
C40N45E400
BHD558.48
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C40N45E400
Circuit breaker, ComPacT NSX400N, 50kA, AC, 4P4D, 400A, Mic5.3E
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, ComPacT NSX400N, 50kA, AC, 4P4D, 400A, Mic5.3E
BHD558.48
Description
Circuit breaker, ComPacT NSX400N, 50kA, AC, 4P4D, 400A, Mic5.3E
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account