
calcActive())">
Circuit breaker, ComPacT NSX400F, 36kA, AC, 3P3D, 400A, Mic6.3E
C40F36E400
BHD496.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C40F36E400
Circuit breaker, ComPacT NSX400F, 36kA, AC, 3P3D, 400A, Mic6.3E
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, ComPacT NSX400F, 36kA, AC, 3P3D, 400A, Mic6.3E
BHD496.52
Description
Circuit breaker, ComPacT NSX400F, 36kA, AC, 3P3D, 400A, Mic6.3E
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account