
calcActive())">
Circuit breaker,ComPacT NSX250N, 50kA, AC, 4 Poles 4D, 250A, Mic6.2E
C25N46E250
BHD669.41
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C25N46E250
Circuit breaker,ComPacT NSX250N, 50kA, AC, 4 Poles 4D, 250A, Mic6.2E
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker,ComPacT NSX250N, 50kA, AC, 4 Poles 4D, 250A, Mic6.2E
BHD669.41
Description
Circuit breaker,ComPacT NSX250N, 50kA, AC, 4 Poles 4D, 250A, Mic6.2E
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account