
calcActive())">
Circuit breaker, ComPacT NSX160N, 50kA, AC, 3P3D, 160A, Mic6.2E
C16N36E160
BHD426.93
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C16N36E160
Circuit breaker, ComPacT NSX160N, 50kA, AC, 3P3D, 160A, Mic6.2E
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, ComPacT NSX160N, 50kA, AC, 3P3D, 160A, Mic6.2E
BHD426.93
Description
Circuit breaker, ComPacT NSX160N, 50kA, AC, 3P3D, 160A, Mic6.2E
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account