
calcActive())">
Circuit breaker, ComPacT NSX100N, 50kA, AC, 3P3D, 40A, Mic5.2E
C10N35E040
BHD287.94
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10N35E040
Circuit breaker, ComPacT NSX100N, 50kA, AC, 3P3D, 40A, Mic5.2E
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, ComPacT NSX100N, 50kA, AC, 3P3D, 40A, Mic5.2E
BHD287.94
Description
Circuit breaker, ComPacT NSX100N, 50kA, AC, 3P3D, 40A, Mic5.2E
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account