
calcActive())">
Circuit breaker,ComPacT NSX100F, 36 kA, AC, 4P4D, 40 A, Mic5.2E
C10F45E040
BHD389.39
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10F45E040
Circuit breaker,ComPacT NSX100F, 36 kA, AC, 4P4D, 40 A, Mic5.2E
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker,ComPacT NSX100F, 36 kA, AC, 4P4D, 40 A, Mic5.2E
BHD389.39
Description
Circuit breaker,ComPacT NSX100F, 36 kA, AC, 4P4D, 40 A, Mic5.2E
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account