
calcActive())">
ARGUS standard outdoor 360� - carton
CCT56P008
BHD47.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CCT56P008
ARGUS standard outdoor 360� - carton
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ARGUS standard outdoor 360� - carton
BHD47.28
Description
ARGUS standard outdoor 360° - carton
Product Details
Activity | HDSPE |
---|---|
Range | ARGUS |
Load type | capacitive: : 10 A, 21 µF, AC - capacitive: : 6 A, 28 µF, AC |
Type of packing | carton |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account