
calcActive())">
Cam voltmeter switch, Harmony K, phases-phases, 16mm or 22mm, plastic, 4 positions, position 0, 45 degree, 10A, 30x30mm, marked 0/L1-L2/L2-L3/L3-L1
K10D024MCH
BHD28.88
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K10D024MCH
Cam voltmeter switch, Harmony K, phases-phases, 16mm or 22mm, plastic, 4 positions, position 0, 45 degree, 10A, 30x30mm, marked 0/L1-L2/L2-L3/L3-L1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam voltmeter switch, Harmony K, phases-phases, 16mm or 22mm, plastic, 4 positions, position 0, 45 degree, 10A, 30x30mm, marked 0/L1-L2/L2-L3/L3-L1
BHD28.88
Description
Cam voltmeter switch, Harmony K, phases-phases, 16mm or 22mm, plastic, 4 positions, position 0, 45 degree, 10A, 30x30mm, marked 0/L1-L2/L2-L3/L3-L1
Product Details
Activity | IDSIG |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account