
calcActive())">
Cam switch, Harmony K, 16mm or 22mm , plastic, 4 poles, 60 degree, 10A, 30x30mm, marked 0/1
K10D004ACH
BHD36.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K10D004ACH
Cam switch, Harmony K, 16mm or 22mm , plastic, 4 poles, 60 degree, 10A, 30x30mm, marked 0/1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam switch, Harmony K, 16mm or 22mm , plastic, 4 poles, 60 degree, 10A, 30x30mm, marked 0/1
BHD36.05
Description
Cam switch, Harmony K, 16mm or 22mm , plastic, 4 poles, 60 degree, 10A, 30x30mm, marked 0/1
Product Details
Activity | IDSIG |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account